SNAS750B November 2020 – March 2021 LMK5C33216
PRODUCTION DATA
As long as all VDD and VDDO supplies are driven by the same 3.3-V supply rail that ramp in a monotonic manner from 0 V to 3.135 V, and the time between decision point 2 and stabilized supply voltage is less than 1 ms, then there is no requirement to add a capacitor on the PD# pin to externally delay the device power-up sequence. As shown in Figure 10-1, the PD# pin can be left floating or otherwise driven by a system host to meet the clock sequencing requirements in the system.
If time between decision point 2 and stabilized supply voltage is greater than 1 ms, then the PD# pin must be delayed. Refer to Section 10.1.5.3.
As described in Section 10.1.6, it is necessary for the XO reference to be valid after PD# decision point 1 to ensure successful VCO1 and VCO2 calibration.