SNAS750B November 2020 – March 2021 LMK5C33216
PRODUCTION DATA
The device can maintain a safe junction temperature below the recommended maximum value of 135°C even when operated on a PCB with a maximum board temperature (TPCB) of 105 °C. This can shown by the following example calculation, which assumes the total device power (PTOTAL) computed with all blocks enabled using the typical current consumption from the Section 7.5 (VDD = 3.3 V) and the thermal data in Section 7.4 with no airflow.
where