SNVSC41 November 2023 LMR36500
PRODMIX
Section 8.2.2 provides a detailed design procedure based on Table 8-2.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 24 V (6 V to 65 V) |
| Output voltage | 5 V |
| Maximum output current | 0 A to 50 mA |
| Switching frequency | 1000 kHz |