SNVSC41 November 2023 LMR36500
PRODMIX
Unless otherwise specified, the following conditions apply: TA = 25°C, VIN = 13.5 V.
| LMR36500F5 | VIN = 12 V Fixed | IOUT = 50 mA |
| LMR36500F5 | VIN = 12 V Fixed | IOUT = 50 mA |
| LMR36500P3 | VOUT = 3.3 V Fixed | IOUT = 0 mA |
| L = 220 μH |