SNVSBB4B December 2019 – November 2022 LMR36503
PRODUCTION DATA
Figure 6-1 RPE Package 9-Pin (2 mm × 2 mm)
VQFN-HR Top View| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NO. | NAME | |||
| 1 | RT |
A | When part is trimmed as the RT variant, the switching frequency can be adjusted from 200 kHz to 2.2 MHz. Do not float this pin. | |
| 2 | PGOOD | A | Open-drain power-good flag output. Connect to suitable voltage supply through a current limiting resistor. High = power OK, low = power bad. this pin goes low when EN = low. This pin can be open or grounded when not used. | |
| 3 | EN/UVLO | A | Enable input to regulator. High = ON, low = OFF. Can be connected directly to VIN. Do not float this pin. | |
| 4 | VIN | P | Input supply to regulator. Connect a high-quality bypass capacitor or capacitors directly to this pin and GND. | |
| 5 | SW | P | Regulator switch node. Connect to power inductor. | |
| 6 | BOOT | P | Bootstrap supply voltage for internal high-side driver. Connect a high-quality 100-nF capacitor from this pin to the SW pin. | |
| 7 | VCC | P | Internal LDO output. Used as supply to internal control circuits. Do not connect to external loads. Can be used as logic supply for power-good flag. Connect a high-quality 1-µF capacitor from this pin to GND. | |
| 8 | VOUT/BIAS or FB | A | Fixed output options are available
with the VOUT/BIAS pin variant. Connect to output voltage node for fixed VOUT. Check
Device Comparison Table for more details. The FB pin variant can help adjust the output voltage. Connect to tap point of feedback voltage divider. Do not float this pin. |
|
| 9 | GND | G | Power ground terminal. Connect to system ground. Connect to CIN with short, wide traces. | |
| A = Analog, P = Power, G = Ground | ||||