SLUSEP7 December 2022 LMR51440 , LMR51450
PRODUCTION DATA
The detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 9-3 as the input parameters.
| PARAMETER | VALUE | |
|---|---|---|
| Input voltage, VIN | 12-V typical, range from 6 V to 36 V | |
| Output voltage, VOUT | 5 V ±3% | |
| Maximum output current, IOUT_MAX | 5 A | |
| Output overshoot/ undershoot 1.5 A to 4 A | 5% | |
| Output voltage ripple | 0.5% | |
| Operating frequency | 500 kHz | |