SLUSEP7 December 2022 LMR51440 , LMR51450
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE AND CURRENT | ||||||
| IQ-nonSW | Operating quiescent current (non-switching) | VEN = 3.3 V (PFM variant only) | 25 | µA | ||
| ISD | Shutdown quiescent current; measured at VIN pin | VEN = 0 V, VIN = 24 V | 3 | 6 | µA | |
| VIN_OPERATE | VIN UVLO threshold | VIN rising, Needed to start up | 3.9 | V | ||
| VIN falling, Once operating | 3.4 | V | ||||
| ENABLE | ||||||
| VEN-H | Enable input high level | EN rising, Enable switching | 1.1 | 1.25 | 1.4 | V |
| VEN-L | Enable input low level | EN falling, Disable switching | 0.8 | 1 | 1.12 | V |
| ILKG-EN | Enable input leakage current | VEN = 3.3V | 0.1 | µA | ||
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | Feedback voltage | TJ = 25°C | 0.792 | 0.8 | 0.808 | V |
| ILKG-FB | Feedback leakage current | FB = 1 V | 100 | nA | ||
| CURRENT LIMITS AND HICCUP | ||||||
| ISC | High-side current limit(3) | 5 A Version | 6.4 | 8 | 9.6 | A |
| ILS-LIMIT | Low-side current limit(3) | 5 A Version | 5 | A | ||
| ISC | High-side current limit(3) | 4 A Version | 5.5 | 6.5 | 7.5 | A |
| ILS-LIMIT | Low-side current limit(3) | 4 A Version | 4 | A | ||
| IL-ZC | Zero cross detector threshold | PFM variants only | –0.1 | A | ||
| IPEAK-MIN | Minimum inductor peak current(3) | 5 A Version, PFM variants only | 1 | A | ||
| IPEAK-MIN | Minimum inductor peak current(3) | 4 A Version, PFM variants only | 0.8 | A | ||
| IL-NEG | Negative current limit(3) | 5 A Version, FPWM variant only | –2.5 | A | ||
| IL-NEG | Negative current limit(3) | 4 A Version, FPWM variant only | –1.7 | A | ||
| VHICCUP | Ratio of FB voltage to in-regulation FB voltage | 40 | % | |||
| POWER GOOD | ||||||
| VPG-HIGH-UP | Power-Good upper threshold - rising | % of FB voltage | 110 | 112 | 115 | % |
| VPG-LOW-DN | Power-Good lower threshold - falling | % of FB voltage | 88 | 90 | 92 | % |
| VPG-HYS | Power-Good hysteresis (rising & falling) | % of FB voltage | 2.0 | % | ||
| VPG-VALID | Minimum input voltage for proper Power-Good function | 1.5 | V | |||
| RPG | Power-Good on-resistance | VEN = 3.3 V | 84 | Ω | ||
| MOSFETS | ||||||
| RDS-ON-HS | High-side MOSFET ON-resistance | 78 | mΩ | |||
| RDS-ON-LS | Low-side MOSFET ON-resistance | 45 | mΩ | |||
| VBOOT-SW-UVLO(R) | BOOT-SW UVLO rising threshold | VBOOT-SW rising | 2.2 | V | ||
| SWITCHING CHARACTERISTICS | ||||||
| FSW (CCM) | Switching frequency | RT = 31.6 kΩ | 425 | 495 | 560 | kHz |
| FSW (CCM) | Switching frequency | RT = Open or pull-up to voltage >1.0V | 450 | 500 | 550 | kHz |
| FSW (CCM) | Switching frequency | RT = 14.3 kΩ | 1000 | kHz | ||
| FSW (CCM) | Switching frequency | RT = Short to GND | 1000 | kHz | ||
| FSPREAD | Spread of internal oscillator with Spread Spectrum Enabled |
±10 | % | |||
| TIMING REQUIREMENT | ||||||
| tON-MIN | Minimum switch on-time(2) | VIN =24 V, Iout = 1 A | 75 | ns | ||
| tOFF-MIN | Minimum switch off-time | 135 | ns | |||
| tON-MAX | Maximum switch on-time | 5 | µs | |||
| tSS | Internal soft-start time | 3.2 | 5 | 7.2 | ms | |
| tw | Short circuit wait time ("Hiccup" time) | 96 | ms | |||
| THERMAL SHUTDOWN | ||||||
| TSD-Rising(2) | Thermal shutdown | Shutdown threshold | 160 | ℃ | ||
| TSD-Falling(2) | Thermal shutdown | Recovery threshold | 140 | ℃ | ||