The following specifications apply to a typical application circuit with nominal component values. Specifications in the typical (TYP) column apply to TJ = 25℃ only. Specifications in the minimum (MIN) and maximum (MAX) columns apply to the case of typical components over the temperature range of TJ = –40℃ to 150℃. These specifications are not ensured by production testing.
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| VIN |
Operating input voltage range |
|
4 |
|
36 |
V |
| VOUT |
Adjustable output voltage regulation(1) |
PFM operation |
|
1.5% |
|
|
| ISUPPLY |
Input supply current when in regulation |
VIN = 24 V, VOUT = 3.3 V, IOUT = 0 A, RFBT = 1 MΩ, PFM variant |
|
35 |
|
µA |
| DMAX |
Maximum switch duty cycle(2) |
|
|
97% |
|
|
| VHC |
FB pin voltage required to trip short-circuit hiccup mode |
|
|
0.32 |
|
V |
| TSD |
Thermal shutdown temperature |
Shutdown temperature |
|
160 |
|
°C |
| TSD |
Thermal shutdown temperature |
Recovery temperature |
|
140 |
|
°C |
(1) Deviation in VOUT from nominal output voltage value at VIN = 24 V, IOUT = 0 A to full load
(2) In dropout the switching frequency drops to increase the effective duty cycle. The lowest frequency is clamped at approximately: FMIN = 1 / (tON-MAX + tOFF-MIN). DMAX = tON-MAX /(tON-MAX + tOFF-MIN).