SLUSF64B August 2024 – January 2025 LMR51625 , LMR51635
PRODUCTION DATA
The LMR516x5 converter is an easy-to-use, synchronous, step-down, DC/DC converter operating from a 4.3V to 60V supply voltage. The LMR51635 is capable of delivering up to 3.5A DC load current in a very small design size, while the LMR51625 is capable of delivering up to 2.5A load current. The family has multiple versions applicable to various applications. See Section 4 for detailed information.
The LMR516x5 employs fixed-frequency peak-current mode control. The PFM version enters PFM mode at light load to achieve high efficiency. The FPWM version achieves low output voltage ripple, tight output voltage regulation, and constant switching frequency at light load. The device is internally compensated, which reduces design time and requires few external components.
Additional features, such as precision enable and internal soft start, provide a flexible and easy-to-use design for a wide range of applications. Protection features include the following:
This family of devices requires very few external components and has a pinout designed for simple, optimal PCB layout.