SLUSF64B August 2024 – January 2025 LMR51625 , LMR51635
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| IQ(VIN) | VIN quiescent current (non-switching)(2) | VEN = 3V, PFM variant only | 26 | 46 | µA | |
| ISUPPLY | Input supply current when in regulation(3) |
VIN = 24V, VOUT = 3.3V, IOUT = 0A, RFBT = 1MΩ, PFM variant |
29 | µA | ||
| ISD(VIN) | VIN shutdown supply current | VEN = 0V | 2.0 | µA | ||
| UVLO | ||||||
| VIN_UVLO(R) | VIN UVLO rising threshold | VIN rising | 4.0 | 4.25 | V | |
| VIN_UVLO(F) | VIN UVLO falling threshold | VIN falling | 3.8 | V | ||
| VIN_UVLO(H) | VIN UVLO hysteresis | 0.2 | V | |||
| ENABLE | ||||||
| VEN(R) | EN voltage rising threshold | EN rising, enable switching | 1.103 | 1.226 | 1.349 | V |
| VEN(F) | EN voltage falling threshold | EN falling, disable switching | 0.887 | 0.985 | 1.084 | V |
| IEN(P2) | EN pin sourcing current post EN rising threshold | VEN = 3V | 10 | 50 | nA | |
| REFERENCE VOLTAGE | ||||||
| VFB | Reference voltage | 0.792 | 0.8 | 0.808 | V | |
| IFB(LKG) | FB input leakage current | VFB = 0.8V | 0.2 | nA | ||
| SWITCHING FREQUENCY | ||||||
| fSW1(CCM) | Switching frequency, CCM operation | "Y" version, VIN = 24V | 0.99 | 1.1 | 1.21 | MHz |
| fSW1(CCM) | Switching frequency, CCM operation | "X" version, VIN = 24V | 360 | 400 | 440 | kHz |
| FDither | Switching frequency dithering(3) | PFM option, requency dithering over center frequency |
±8.5% | |||
| START-UP | ||||||
| tSS | Internal fixed soft-start time | The time of internal reference to increase from 0.08V to 0.72V | 4.0 | ms | ||
| POWER STAGE | ||||||
| RDSON(HS) | High-side MOSFET on-resistance | ISW = –100mA | 85 | mΩ | ||
| RDSON(LS) | Low-side MOSFET on-resistance | ISW = 100mA | 45 | mΩ | ||
| tON-MIN | Minimum ON pulse width | VIN = 24V, IOUT = 1A | 70 | ns | ||
| tON-MAX | Maximum ON pulse width | VIN = 24V, IOUT = 1A | 5 | µs | ||
| tOFF-MIN | Minimum OFF pulse width | VIN = 24V | 200 | ns | ||
| CURRENT LIMITS AND HICCUP | ||||||
| IHS_PK(OC) | High-side peak current limit (4) | 3.5A version | 4.2 | 5.1 | 6.0 | A |
| High-side peak current limit (4) | 2.5A version | 2.9 | 3.7 | 4.5 | A | |
| ILS_V(OC) | Low-side valley current limit (4) | 3.5A version | 3.2 | 4.0 | 4.8 | A |
| Low-side valley current limit (4) | 2.5A version | 2.3 | 2.8 | 3.3 | A | |
| ILS(NOC) | Low-side negative current limit(4) | FPWM option, 3.5A version | –3.0 | A | ||
| Low-side negative current limit(4) | FPWM option, 2.5A version | –2.0 | A | |||
| IZC | Zero-cross detection current threshold | 0 | A | |||
| VHICCUP | FB pin voltage required to trip short circuit hiccup mode (3) | 0.32 | V | |||
| tHICCUP | Time between current-limit hiccup burst (3) |
85 | ms | |||
| THERMAL SHUTDOWN | ||||||
| TJ(SD) | Thermal shutdown threshold (3) | Temperature rising | 165 | °C | ||
| TJ(HYS) | Thermal shutdown hysteresis (3) | 20 | °C | |||