SLUSEG8B October 2021 – February 2022 LMR54406 , LMR54410
PRODUCTION DATA
The EN pin provides electrical ON/OFF control for the LMR544xx. When VEN is below 0.95 V, the device is in shutdown mode. The LMR544xx also employs VIN undervoltage lockout protection (UVLO). If VIN voltage is below its UVLO threshold of 3.25 V, the converter is turned off.