SLOS263Y august 1999 – august 2023 LMV321 , LMV324 , LMV358
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For an upgraded version with enhanced performance, please refer to LMV321A, LMV358A, and LMV324A.
The LMV321, LMV358, and LMV324 devices are single, dual, and quad low-voltage (2.7 V to 5.5 V) operational amplifiers with rail-to-rail output swing. These devices are the most cost-effective solutions for applications where low-voltage operation, space saving, and low cost are needed. These amplifiers are designed specifically for low-voltage (2.7 V to 5 V) operation, with performance specifications meeting or exceeding the LM358 and LM324 devices that operate from 5 V to 30 V. With package sizes down to one-half the size of the DBV (SOT-23) package, these devices can be used for a variety of applications.
| PART NUMBER | CHANNEL COUNT | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|---|
| LMV321 | Single | DBV (SOT-23, 5) | 2.90 mm × 2.80 mm |
| DCK (SC-70, 5) | 2.00 mm × 2.10 mm | ||
| LMV358 | Dual | D (SOIC, 8) | 4.90 mm × 6.00 mm |
| DDU (VSSOP, 8) | 2.00 mm × 3.10 mm | ||
| DGK (VSSOP, 8) | 3.00 mm × 4.90 mm | ||
| PW (TSSOP, 8) | 3.00 mm × 6.40 mm | ||
| LMV324 | Quad | D (SOIC, 14) | 8.65 mm × 6.00 mm |
| PW (TSSOP, 14) | 5.00 mm × 6.40 mm |
Simplified Schematic