SNVSB57A October 2018 – May 2019 LMZM33604
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
FPWM Mode | Linear Scale |
FPWM Mode | Log Scale |
FPWM Mode | COUT = 4 × 47 µF ceramic |
VOUT = 3.3 V | fSW = 500 kHz | |
PCB = 75 mm × 75 mm, 4-layer, 2 oz. copper |
Auto Mode | Linear Scale |
Auto Mode | Log Scale |
Auto Mode | COUT = 4 × 47 µF ceramic |
VOUT = 1.8 V | fSW = 400 kHz | |
PCB = 75 mm × 75 mm, 4-layer, 2 oz. copper |
VOUT = 5 V | fSW = 500 kHz | |
PCB = 75 mm × 75 mm, 4-layer, 2 oz. copper |