SNVSAT2A June 2017 – June 2021 LP87332B-Q1
PRODUCTION DATA
I_LOAD_1 is shown in Table 7-85, Address: 0x26
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
BUCK_LOAD_CURRENT[7:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:0 | BUCK_LOAD_ CURRENT[7:0] |
R | 0000 0000 | This register describes 8 LSB bits of the average load current on the selected regulator with a resolution of 20 mA per LSB and maximum 10.22-A current. |