SLLSFT3 November   2025 MC121-Q1

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings Auto
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Timing Requirements
    7. 5.7 Timing Diagrams
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Motor Control
        1. 6.3.1.1 Duty Input
        2. 6.3.1.2 Duty Curve
        3. 6.3.1.3 Motor Start, Speed Change, and Stop
        4. 6.3.1.4 Open-Loop (Duty Cycle) Control
        5. 6.3.1.5 Closed-Loop (Speed) Control
        6. 6.3.1.6 Commutation
          1. 6.3.1.6.1 Hall Sensor
            1. 6.3.1.6.1.1 Field Direction Definition
            2. 6.3.1.6.1.2 Internal Hall Latch Sensor Output
          2. 6.3.1.6.2 Hall Offset
          3. 6.3.1.6.3 Square Commutation
          4. 6.3.1.6.4 Soft Commutation
        7. 6.3.1.7 PWM Modulation Modes
      2. 6.3.2 Protections
        1. 6.3.2.1 Locked Rotor Protection
        2. 6.3.2.2 Current Limit
        3. 6.3.2.3 Overcurrent Protection (OCP)
        4. 6.3.2.4 VM Undervoltage Lockout (UVLO)
        5. 6.3.2.5 VM Over Voltage Protection (OVP)
        6. 6.3.2.6 Thermal Shutdown (TSD)
        7. 6.3.2.7 Integrated Supply (VM) Clamp
    4. 6.4 Device Functional Modes
      1. 6.4.1 Active Mode
      2. 6.4.2 Sleep and Standby Mode
      3. 6.4.3 Fault Mode
      4. 6.4.4 Test Mode and One-Time Programmable Memory
    5. 6.5 Programming
      1. 6.5.1 I2C Communication
        1. 6.5.1.1 I2C Read
        2. 6.5.1.2 I2C Write
  8. Register Map
    1. 7.1 USR_OTP Registers
    2. 7.2 USR_TM Registers
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 External Components
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Bulk Capacitance
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History

Package Options

Mechanical Data (Package|Pins)
  • DYM|6
  • DEZ|6
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Commutation

In motors, commutation is the process of orienting stator and rotor magnetic fields to maintain continuous rotor motion. The rotor of a single phase BLDC motor contains a permanent magnet with alternating poles. The stator has one phase winding which attracts and repels the rotor magnet poles when energized. A Hall sensor integrated in the MC121-Q1 determines which direction to drive the current through the stator winding to commutate the motor. Figure 6-11 shows an example of single-phase motor commutation using the MC121-Q1. For proper motor commutation, the MC121-Q1 must be placed between two of the stator poles with the Hall element directly beneath the rotor magnet.

MC121-Q1 Example of Single Phase Motor Commutation Figure 6-11 Example of Single Phase Motor Commutation

The MC121-Q1 driver integrates the following functions for commutation of a single-phase BLDC motor.

  • Digital-latch Hall sensor for rotor position sensing
  • Hall sensor offset angle setting for lead or lag angle adjustment using the HALL_OS_ANGLE and HALL_ANGLE_MODE bits
  • Hall sensor delay setting for lead or lag time adjustment using the HALL_OS_TIME and HALL_TIME_MODE bits
  • Hall offset signal inversion with the HALL_INVERT bit to change motor rotation direction or accommodate various Hall sensor orientation
  • Square and soft PWM duty cycle waveshaping selected by COMMUTATION_MODE bit