SLLS654E April 2005 – November 2025 MC33063A-Q1
PRODUCTION DATA
| TEST | CONDITIONS | RESULTS |
|---|---|---|
| Line regulation | VIN = 4.5V to 6V, IO = 100mA | 3mV ± 0.12% |
| Load regulation | VIN = 5V, IO = 10mA to 100mA | 0.022V ± 0.09% |
| Output ripple | VIN = 5V, IO = 100mA | 500mVPP |
| Short-circuit current | VIN = 5V, RL = 0.1Ω | 910mA |
| Efficiency | VIN = 5V, IO = 100mA | 62.2% |
| Output ripple with optional filter | VIN = 5V, IO = 100mA | 70mVPP |