SLLS654E April 2005 – November 2025 MC33063A-Q1
PRODUCTION DATA
Current limit is accomplished by monitoring the voltage drop across an external sense resistor located in series with VCC and the output switch. The voltage drop developed across the sense resistor is monitored by the current-sense pin, Ipk. When the voltage drop across the sense resistor becomes greater than the preset value of 330mV, the current-limit circuitry provides an additional current path to charge the timing capacitor (CT) rapidly, to reach the upper oscillator threshold and, thus, limiting the amount of energy stored in the inductor. The minimum sense resistor is 0.2W. Figure 6-2 shows the timing capacitor charge current versus current-limit sense voltage. To set the peak current, Ipk = 330mV/Rsense.
Figure 6-2 Timing Capacitor Charge Current vs Current-Limit Sense Voltage