SLLS654E April 2005 – November 2025 MC33063A-Q1
PRODUCTION DATA
| TEST | CONDITIONS | RESULTS |
|---|---|---|
| Line regulation | VIN = 15V to 25V, IO = 500mA | 12mV ± 0.12% |
| Load regulation | VIN = 25V, IO = 50mA to 500mA | 3mV ± 0.03% |
| Output ripple | VIN = 25V, IO = 500mA | 120mVPP |
| Short-circuit current | VIN = 25V, RL = 0.1Ω | 1.1A |
| Efficiency | VIN = 25V, IO = 500mA | 83.7% |
| Output ripple with optional filter | VIN = 25V, IO = 500mA | 40mVPP |