SLLS654E April 2005 – November 2025 MC33063A-Q1
PRODUCTION DATA
The output switch is an NPN Darlington transistor. The collector of the output transistor is tied to pin 1, and the emitter is tied to pin 2. This allows the designer to use the MC33063 device in buck, boost, or inverter configurations. The maximum collector-emitter saturation voltage at 1.5A (peak) is 1.3V, and the maximum peak current of the output switch is 1.5A. For higher peak output current, an external transistor can be used. Figure 6-3 shows the typical operation waveforms.
Figure 6-3 Typical Operation Waveforms