SLLSFU1 December 2023 MCF8315C
PRODMIX
MCF8315C has one12-bit DAC which outputs analog voltage equivalent of digital variables on DACOUT pin with resolution of 12 bits and max voltage of 3V. Signals available on DACOUT pin can be used for tuning speed controller or other driver configuration or bus current monitoring. Check algorithm variable registers in datasheet for list of all internal algorithm variables.
The address for variables for DACOUT is configured using DACOUT_VAR_ADDR. This is useful in applications which require tracking algorithm variable in real time without having any delay from the communication bus. Pin 29 should be configured as DACOUT by setting DAC_ENABLE to 1b.
For example, if the user wants to read phase A current from pin 29, set DAC_ENABLE to 1b and program the phase A current register address (0x00000440) in Hex in [DACOUT_VAR_ADDR].