SLAS678G August 2010 – September 2020 MSP430F5324 , MSP430F5325 , MSP430F5326 , MSP430F5327 , MSP430F5328 , MSP430F5329
PRODUCTION DATA
The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the devices to wake up from low-power modes to active mode in 3.5 µs (typical).
The MSP430F5329, MSP430F5327, and MSP430F5325 are microcontroller configurations with an integrated 3.3-V LDO, four 16-bit timers, a high-performance 12-bit ADC, two USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, and 63 I/O pins.
The MSP430F5328, MSP430F5326, and MSP430F5324 include all of these peripherals but have 47 I/O pins.
Typical applications include analog and digital sensor systems, data loggers, and various general-purpose applications.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family User's Guide.
| PART NUMBER(1) | PACKAGE | BODY SIZE(2) |
|---|---|---|
| MSP430F5329IPN | LQFP (80) | 12 mm × 12 mm |
| MSP430F5328IRGC | VQFN (64) | 9 mm × 9 mm |
| MSP430F5328IZXH | nFBGA (80) | 5 mm × 5 mm |
| MSP430F5328IZQE(3) | MicroStar Junior™ BGA (80) | 5 mm × 5 mm |