SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE active to clock | 2.2 V | 45 | ns | ||
| 3.0 V | 40 | |||||
| tSTE,LAG | STE lag time, Last clock to STE inactive | 2.2 V | 2 | ns | ||
| 3.0 V | 3 | |||||
| tSTE,ACC | STE access time, STE active to SOMI data out | 2.2 V | 45 | ns | ||
| 3.0 V | 40 | |||||
| tSTE,DIS | STE disable time, STE inactive to SOMI high impedance | 2.2 V | 50 | ns | ||
| 3.0 V | 45 | |||||
| tSU,SI | SIMO input data setup time | 2.2 V | 4 | ns | ||
| 3.0 V | 4 | |||||
| tHD,SI | SIMO input data hold time | 2.2 V | 7 | ns | ||
| 3.0 V | 7 | |||||
| tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid, CL = 20 pF |
2.2 V | 35 | ns | |
| 3.0 V | 35 | |||||
| tHD,SO | SOMI output data hold time(3) | CL = 20 pF | 2.2 V | 0 | ns | |
| 3.0 V | 0 | |||||