SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Table 7-3 describes the buffer types that are referenced in Table 7-1.
| BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PULLUP (PU) OR PULLDOWN (PD) | NOMINAL PU OR PD STRENGTH (µA) | OUTPUT DRIVE STRENGTH (mA) | OTHER CHARACTERISTICS |
|---|---|---|---|---|---|---|
| Analog(2) | 3.0 V | N | N/A | N/A | N/A | See analog modules in Specifications for details |
| LVCMOS | 3.0 V | Y(1) | Programmable | See General-Purpose I/Os | See Typical Characteristics – Outputs | |
| Power (DVCC)(3) | 3.0 V | N | N/A | N/A | N/A | SVS enables hysteresis on DVCC |
| Power (AVCC)(3) | 3.0 V | N | N/A | N/A | N/A | |
| Power (PVCC)(3) | 3.0 V | N | N/A | N/A | N/A | |
| Power (DVSS and AVSS)(3) | 0 V | N | N/A | N/A | N/A |