SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VVCC_BOR– | Brownout power-down level(1) | | dDVCC/dt | < 3 V/s | 0.7 | 1.66 | V |
| VVCC_BOR+ | Brownout power-up level(1) | | dDVCC/dt | < 3 V/s(2) | 0.79 | 1.68 | V |
Section 8.13.1.2 lists the characteristics of the SVS.