SLAS704G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SNR | Signal-to-noise | VR+ = 2.5 V, VR– = AVSS | 68 | 71 | dB | ||
| ENOB | Effective number of bits(1) | VR+ = 2.5 V, VR– = AVSS | 10.7 | 11.2 | bits | ||
Table 5-26 lists the dynamic performance characteristics of the ADC with differential inputs and an internal reference.