SLAS704G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tWAKE-UP FRAM | (Additional) wake-up time to activate the FRAM in AM if previously disabled by the FRAM controller or from an LPM if immediate activation is selected for wakeup | 6 | 10 | μs | |||
| tWAKE-UP LPM0 | Wake-up time from LPM0 to active mode(1) | 2.2 V, 3.0 V | 400 + 1.5 / fDCO | ns | |||
| tWAKE-UP LPM1 | Wake-up time from LPM1 to active mode(1) | 2.2 V, 3.0 V | 6 | μs | |||
| tWAKE-UP LPM2 | Wake-up time from LPM2 to active mode(1) | 2.2 V, 3.0 V | 6 | μs | |||
| tWAKE-UP LPM3 | Wake-up time from LPM3 to active mode(1) | 2.2 V, 3.0 V | 7 | 10 | μs | ||
| tWAKE-UP LPM4 | Wake-up time from LPM4 to active mode(1) | 2.2 V, 3.0 V | 7 | 10 | μs | ||
| tWAKE-UP LPM3.5 | Wake-up time from LPM3.5 to active mode(2) | 2.2 V, 3.0 V | 250 | 350 | μs | ||
| tWAKE-UP LPM4.5 | Wake-up time from LPM4.5 to active mode(2) | SVSHE = 1 | 2.2 V, 3.0 V | 250 | 350 | μs | |
| SVSHE = 0 | 2.2 V, 3.0 V | 1 | 1.5 | ms | |||
| tWAKE-UP-RST | Wake-up time from a RST pin triggered reset to active mode(2) | 2.2 V, 3.0 V | 250 | 350 | μs | ||
| tWAKE-UP-BOR | Wake-up time from power-up to active mode (2) | 2.2 V, 3.0 V | 1 | 1.5 | ms | ||
Table 5-10 list the typical wake-up charges.