SLAS704G October 2012 – August 2018 MSP430FR5947 , MSP430FR59471 , MSP430FR5948 , MSP430FR5949 , MSP430FR5957 , MSP430FR5958 , MSP430FR5959 , MSP430FR5967 , MSP430FR5968 , MSP430FR5969 , MSP430FR59691
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| V(Ax) | Analog input voltage range(1) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
| I(ADC12_B) single-ended mode | Operating supply current into AVCC plus DVCC terminals(2)(3) | fADC12CLK = MODCLK, ADC12ON = 1, ADC12PWRMD = 0, ADC12DIF = 0,
REFON = 0, ADC12SHTx = 0, ADC12DIV = 0 |
3.0 V | 145 | 185 | µA | |
| 2.2 V | 140 | 180 | |||||
| I(ADC12_B) differential mode | Operating supply current into AVCC plus DVCC terminals(2)(3) | fADC12CLK = MODCLK, ADC12ON = 1, ADC12PWRMD = 0, ADC12DIF = 1,
REFON = 0, ADC12SHTx= 0, ADC12DIV = 0 |
3.0 V | 175 | 225 | µA | |
| 2.2 V | 170 | 220 | |||||
| CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 10 | 15 | pF | |
| RI | Input MUX ON resistance | 0 V ≤ V(Ax) ≤ AVCC | >2 V | 0.5 | 4 | kΩ | |
| <2 V | 1 | 10 | kΩ | ||||
Table 5-23 lists the timing parameters of the ADC.