SLAS789D June 2014 – August 2018 MSP430FR5986 , MSP430FR5987 , MSP430FR5988 , MSP430FR5989 , MSP430FR59891 , MSP430FR6987 , MSP430FR6988 , MSP430FR6989 , MSP430FR69891
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC | ESI DAC supply voltage | ESIDVCC = AVCC = DVCC (connected together),
ESIDVSS = AVSS = DVSS (connected together) |
2.2 | 3.6 | V | ||
| ICC | ESI 12-bit DAC operating supply current into AVCC terminal (1) | 2.2 V | 10 | 27 | µA | ||
| 3 V | 14 | 35 | |||||
| Resolution | 12 | bit | |||||
| INL | Integral nonlinearity | RL = 1000 MΩ, CL = 20 pF
With autozeroing |
2.2 V, 3 V | –10 | ±2 | +10 | LSB |
| DNL | Differential nonlinearity | RL = 1000 MΩ, CL = 20 pF,
Without autozeroing |
2.2 V, 3 V | –10 | +10 | LSB | |
| RL = 1000 MΩ, CL = 20 pF,
With autozeroing |
2.2 V, 3 V | –10 | +10 | LSB | |||
| EOS | Offset error | With autozeroing | 2.2 V, 3 V | 0 | V | ||
| EG | Gain error | With autozeroing | 2.2 V, 3 V | 0.6% | |||
| ton(ESIDAC) | On time after AVCC of ESIDAC is switched on | V+ESICA – VESIDAC = ±6 mV | 2.2 V, 3 V | 2 | µs | ||
| tSettle(ESIDAC) | Settling time | ESIDAC code = 0h → A0h | 2.2 V, 3 V | 2 | µs | ||
| ESIDAC code = A0h → 0h | 2.2 V, 3 V | 2 | |||||
Table 5-40 lists the characteristics of the ESI comparator.