SLASEV3A March 2020 – December 2020 MSP430FR6005 , MSP430FR6007
PRODUCTION DATA
Table 7-3 describes the buffer types that are referenced in Table 7-1.
| BUFFER TYPE (STANDARD) | NOMINAL VOLTAGE | HYSTERESIS | PULLUP (PU) OR PULLDOWN (PD) | NOMINAL PU OR PD STRENGTH (µA) | OUTPUT DRIVE STRENGTH (mA) | OTHER CHARACTERISTICS |
|---|---|---|---|---|---|---|
| Analog(2) | 3.0 V | N | N/A | N/A | N/A | See analog modules in Section 8 for details. |
| LVCMOS | 3.0 V | Y(1) | Programmable | See Section 8.13.5 | See Section 8.13.5 | |
| Power (DVCC)(3) | 3.0 V | N | N/A | N/A | N/A | SVS enables hysteresis on DVCC. |
| Power (AVCC)(3) | 3.0 V | N | N/A | N/A | N/A | |
| Power (PVCC)(3) | 3.0 V | N | N/A | N/A | N/A | |
| Power (DVSS and AVSS)(3) | 0 V | N | N/A | N/A | N/A |