SLASEV3A March 2020 – December 2020 MSP430FR6005 , MSP430FR6007
PRODUCTION DATA
Figure 9-14 shows the port diagram. Table 9-36 summarizes the selection of the pin function.
| PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P7DIR.x | P7SEL1.x | P7SEL0.x | |||
| P7.4/TA0.1 | 4 | P7.4(I/O) | 0 = Input, 1 = Output | 0 | 0 |
| TA0.CCI1A | 0 | 0 | 1 | ||
| TA0.1 | 1 | ||||
| N/A | 0 | 1 | 0 | ||
| Internally tied to DVSS | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| P7.5/TA1.1 | 5 | P7.5(I/O) | 0 = Input, 1 = Output | 0 | 0 |
| TA1.CCI1A | 0 | 0 | 1 | ||
| TA1.1 | 1 | ||||
| N/A | 0 | 1 | 0 | ||
| Internally tied to DVSS | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| Internally tied to DVSS | 1 | ||||
| P7.6/TA4.1/DMAE0/COUT | 6 | P7.6(I/O) | 0 = Input, 1 = Output | 0 | 0 |
| TA4.CCI1A | 0 | 0 | 1 | ||
| TA4.1 | 1 | ||||
| DMAE0 | 0 | 1 | 0 | ||
| Internally tied to DVSS | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| COUT | 1 | ||||
| P7.7/TA0.2/TB0OUTH/COUT | 7 | P7.7(I/O) | 0 = Input, 1 = Output | 0 | 0 |
| TA0.CCI2A | 0 | 0 | 1 | ||
| TA0.2 | 1 | ||||
| TB0OUTH | 0 | 1 | 0 | ||
| Internally tied to DVSS | 1 | ||||
| N/A | 0 | 1 | 1 | ||
| COUT | 1 | ||||