SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PLL_CLKin | Input clock to HSPLL | 4 | 8 | MHz | ||
| PLL_CLKout | Output clock from HSPLL | 68 | 80 | MHz | ||
| LOCKpwr | Lock time from PLL power up | Reference clock = PLL_CLKin, Sequence: Set USS.CTL.USSPWRUP bit = 1, then measure the time between PSQ_PLLUP (internal control signal) is set to 1 and HSPLL.CTL.PLL_LOCK is set to 1 |
64 | cycles | ||