SLASEF5B January 2019 – December 2021 MSP430FR5041 , MSP430FR5043 , MSP430FR50431 , MSP430FR6041 , MSP430FR6043 , MSP430FR60431
PRODUCTION DATA
Figure 9-16 shows the port diagram. Table 9-38 summarizes the selection of the pin function.
| PIN NAME (P4.x) | PN 80 | PM RGC 64 | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
|---|---|---|---|---|---|---|---|
| P4DIR.x | P4SEL1.x | P4SEL0.x | ACTIVATE(2) | ||||
| P4.0/RTCCLK/TA4.1/ MTIF_PIN_EN | 34 | 28 | P4.0(I/O) | 0 = Input, 1 = Output | 0 | 0 | 0 |
| N/A | 0 | 0 | 1 | 0 | |||
| Internally tied to DVSS | 1 | ||||||
| N/A | 0 | 1 | 0 | 0 | |||
| RTCCLK | 1 | ||||||
| N/A | 0 | 1 | 1 | 0 | |||
| TA4.1 | 1 | ||||||
| MTIF_PIN_EN | X | X | X | 1 | |||