SLASF86B October 2023 – May 2024 MSPM0G3107-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The mixed-signal IO pin slice diagram for a full featured IO pin is shown in Figure 8-2. Not all pins will have analog functions, wake-up logic, drive strength control, and pullup or pulldown resistors available. See the device-specific data sheet for detailed information on what features are supported for a specific pin.