SLASF86B October 2023 – May 2024 MSPM0G3107-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DEVICE NAME (1)(4) | FLASH / SRAM (KB) | QUAL(2) | ADC / CHAN | GPAMP | UART / I2C / SPI | CAN | TIMA | TIMG | GPIO | PACKAGE (PACKAGE SIZE) (3) |
---|---|---|---|---|---|---|---|---|---|---|
M0G3105QPMQ1 | 32 / 16 | Q | 2 / 17 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 60 | 64 LQFP (12mm × 12mm) |
M0G3106QPMQ1 | 64 / 32 | |||||||||
M0G3107QPMQ1 | 128 / 32 | |||||||||
M0G3105QPTQ1 | 32 / 16 | Q | 2 / 16 | 1 | 4 / 2 / 2 | 1 |
2 |
5 |
44 | 48 LQFP (9mm × 9mm) |
M0G3106QPTQ1 | 64 / 32 | |||||||||
M0G3107QPTQ1 | 128 / 32 | |||||||||
M0G3105QRGZQ1 | 32 / 16 | Q | 2 / 16 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 44 | 48 VQFN (7mm × 7mm) (5) |
M0G3106QRGZQ1 | 64 / 32 | |||||||||
M0G3107QRGZQ1 | 128 / 32 | |||||||||
M0G3105QRHBQ1 | 32 / 16 | Q | 2 / 11 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 28 | 32 VQFN (5mm × 5mm) (5) |
M0G3106QRHBQ1 | 64 / 32 | |||||||||
M0G3107QRHBQ1 | 128 / 32 | |||||||||
M0G3105QDGS32Q1 | 32 / 16 | Q | 2/11 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 28 | 32 VSSOP (8.1mm × 4.9mm) |
M0G3106QDGS32Q1 | 64 / 32 | |||||||||
M0G3107QDGS32Q1 | 128 / 32 | |||||||||
M0G3105QDGS28Q1 | 32 / 16 | Q | 2 / 11 | 1 | 4 / 2 / 2 | 1 | 2 | 5 | 24 | 28 VSSOP (7.1mm × 4.9mm) |
M0G3106QDGS28Q1 | 64 / 32 | |||||||||
M0G3107QDGS28Q1 | 128 / 32 | |||||||||
M0G3105QDGS20Q1 | 32 / 16 | Q | 2 / 6 | 1 | 3 / 2 / 1 | 1 | 2 | 5 | 16 | 20 VSSOP (5.1mm × 4.9mm) |
M0G3106QDGS20Q1 | 64 / 32 | |||||||||
M0G3107QDGS20Q1 | 128 / 32 |