SLASF86C October 2023 – September 2025 MSPM0G3105-Q1 , MSPM0G3106-Q1 , MSPM0G3107-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Both 12-bit analog-to-digital converter (ADC) modules in these devices, ADC0 and ADC1, support fast 12-bit conversions with single-ended inputs and simultaneous sampling operation.
ADC features include:
| CHANNEL[0:7] | SIGNAL NAME(2) | CHANNEL[8:15] | SIGNAL NAME (1)(2) | ||
|---|---|---|---|---|---|
| ADC0 | ADC1 | ADC0 | ADC1 | ||
| 0 | A0_0 | A1_0 | 8 | A1_7(3) | A0_7(3) |
| 1 | A0_1 | A1_1 | 9 | - | - |
| 2 | A0_2 | A1_2 | 10 | - | - |
| 3 | A0_3 | A1_3 | 11 | Temperature Sensor | - |
| 4 | A0_4 | A1_4 | 12 | A0_12 | Temperature Sensor |
| 5 | A0_5 | A1_5 | 13 | ||
| 6 | A0_6 | A1_6 | 14 | GPAMP output | GPAMP output |
| 7 | A0_7 | A1_7 | 15 | Supply/Battery Monitor | Supply/Battery Monitor |
For more details, see the ADC chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.