SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIH | High level input voltage | ODIO (1) | VDD ≥ 1.62V | 0.7×VDD | 5.5 | V | |
| VDD ≥ 2.7V | 2 | 5.5 | V | ||||
| All I/O except ODIO & Reset | VDD ≥ 1.62V | 0.7×VDD | VDD+0.3 | V | |||
| VIL | Low level input voltage | ODIO | VDD ≥ 1.62V | -0.3 | 0.3×VDD | V | |
| VDD ≥ 2.7V | -0.3 | 0.8 | V | ||||
| All I/O except ODIO & Reset | VDD ≥ 1.62V | -0.3 | 0.3×VDD | V | |||
| VHYS | Hysteresis | ODIO | 0.05×VDD | V | |||
| All I/O except ODIO | 0.1×VDD | V | |||||
| Ilkg | High-Z leakage current | SDIO(2)(3) | ±50(4) | nA | |||
| RPU | Pull up resistance | All I/O except ODIO | 40 | kΩ | |||
| RPD | Pull down resistance | 40 | kΩ | ||||
| CI | Input capacitance | 5 | pF | ||||
| VOH | High level output voltage | SDIO | VDD ≥ 2.7V, |IIO|,max = 6mA VDD ≥ 1.71V, |IIO|,max = 2mA VDD ≥ 1.62V, |IIO|,max = 1.5mA -40 °C ≤Tj≤25 °C |
VDD-0.4 | V | ||
| VDD ≥ 2.7V, |IIO|,max = 6mA VDD ≥ 1.71V, |IIO|,max = 2mA VDD ≥ 1.62V, |IIO|,max = 1.5mA -40 °C ≤Tj≤130 °C |
VDD-0.45 | ||||||
| HSIO | VDD ≥ 2.7V, DRV = 1, |IIO|,max = 6mA VDD ≥ 1.71V, DRV = 1, |IIO|,max = 3mA VDD ≥ 1.62V, DRV = 1, |IIO|,max = 2mA -40 °C ≤Tj≤25 °C |
VDD-0.4 | |||||
| VDD ≥ 2.7V, DRV = 1, |IIO|,max = 6mA VDD ≥ 1.71V, DRV = 1, |IIO|,max = 3mA VDD ≥ 1.62V, DRV = 1, |IIO|,max = 2mA -40 °C ≤Tj≤130 °C |
VDD-0.4 | ||||||
| VDD ≥ 2.7V, DRV = 0, |IIO|,max = 4mA VDD ≥ 1.71V, DRV = 0, |IIO|,max = 2mA VDD ≥ 1.62V, DRV = 0, |IIO|,max = 1.5mA -40 °C ≤Tj≤25 °C |
VDD-0.45 | ||||||
| VDD ≥ 2.7V, DRV = 0, |IIO|,max = 4mA VDD ≥ 1.71V, DRV = 0, |IIO|,max = 2mA VDD ≥ 1.62V, |IIO|,max = 1.5mA -40 °C ≤Tj≤130 °C |
VDD-0.45 | ||||||
| VOL | Low level output voltage | SDIO | VDD ≥ 2.7V, |IIO|,max = 6mA VDD ≥ 1.71V, |IIO|,max = 2mA VDD ≥ 1.62V, |IIO|,max = 1.5mA -40 °C ≤Tj≤25 °C |
0.4 | V | ||
| VDD ≥ 2.7V, |IIO|,max = 6mA VDD ≥ 1.71V, |IIO|,max = 2mA VDD ≥ 1.62V, |IIO|,max = 1.5mA -40 °C ≤Tj≤130 °C |
0.45 | ||||||
| HSIO | VDD ≥ 2.7V, DRV = 1, |IIO|,max = 6mA VDD ≥ 1.71V, DRV = 1, |IIO|,max = 3mA VDD ≥ 1.62V, DRV = 1, |IIO|,max = 2mA Tj≤85 °C |
0.4 | |||||
| VDD ≥ 2.7V, DRV = 1, |IIO|,max = 6mA VDD ≥ 1.71V, DRV = 1, |IIO|,max = 3mA VDD ≥ 1.62V, DRV = 1, |IIO|,max = 2mA -40 °C ≤Tj≤130 °C |
0.45 | ||||||
| VDD ≥ 2.7V, DRV = 0, |IIO|,max = 4mA VDD ≥ 1.71V, DRV = 0, |IIO|,max = 2mA VDD ≥ 1.62V, DRV = 0, |IIO|,max = 1.5mA Tj≤85 °C |
0.4 | ||||||
| VDD ≥ 2.7V, DRV = 0, |IIO|,max = 4mA VDD ≥ 1.71V, DRV = 0, |IIO|,max = 2mA VDD ≥ 1.62V, DRV = 0, |IIO|,max = 1.5mA -40 °C ≤Tj≤130 °C |
0.45 | ||||||
ODIO |
VDD ≥ 2.7V, IOL,max = 8mA VDD ≥ 1.71V, IOL,max = 4mA -40 °C ≤Tj≤25 °C |
0.4 | |||||
| VDD ≥ 2.7V, IOL,max = 8mA VDD ≥ 1.71V, IOL,max = 4mA -40 °C ≤Tj≤130 °C |
0.45 | ||||||