SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage (4) | 1.62(5) | 3.6 | V | |
| VCORE | Voltage on VCORE pin (2) | 1.35 | V | ||
| CVDD | Capacitor placed between VDD and VSS (1) | 10 | uF | ||
| CVCORE | Capacitor placed between VCORE and VSS (1) (2) | 470 | nF | ||
| TA | Ambient temperature, Q version | -40 | 125 | °C | |
| TJ | Max junction temperature, Q version | 130 | °C | ||
| fMCLK | MCLK, CPUCLK, ULPCLK frequency with 1 flash wait state (3) | 32 | MHz | ||
| MCLK, CPUCLK, ULPCLK frequency with 0 flash wait states (3) | 24 | ||||