SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| G | Non- inverting gain accuracy | Buffer Mode (1) | Unity Gain | -0.05 | +0.05 | % | |
| GAIN = 0x1 | Gain of 2 | -0.6 | +0.6 | % | |||
| GAIN = 0x2 | Gain of 4 | –0.8 | +0.8 | ||||
| GAIN = 0x3 | Gain of 8 | –1 | +1 | ||||
| GAIN = 0x4 | Gain of 16 | –1.5 | 1.5 | ||||
| GAIN = 0x5 | Gain of 32 | –2.6 | +2.6 | ||||
| Inverting gain accuracy | GAIN = 0x1 | Gain of -1 | –0.8 | +0.8 | |||
| GAIN = 0x2 | Gain of -3 | –1.0 | +1.0 | ||||
| GAIN = 0x3 | Gain of -7 | –1.2 | 1.2 | ||||
| GAIN = 0x4 | Gain of -15 | –1.5 | 1.5 | ||||
| GAIN = 0x5 | Gain of -31 | –2.7 | 2.7 | ||||
| RPGA | Programmable gain stage resistance | GAIN = 0x1 | R1 | 64 | kΩ | ||
| R2 (feedback resistor) | 64 | ||||||
| GAIN = 0x2 | R1 | 32 | |||||
| R2 (feedback resistor) | 96 | ||||||
| GAIN = 0x3 | R1 | 16 | |||||
| R2 (feedback resistor) | 112 | ||||||
| GAIN = 0x4 | R1 | 8 | |||||
| R2 (feedback resistor) | 120 | ||||||
| GAIN = 0x5 | R1 | 4 | |||||
| R2 (feedback resistor) | 124 | ||||||
| G/dV | Gain supply drift | 0.026 | 0.84 | %/V | |||
| G/dT | Gain temperature drift | 0.0007 | 0.014 | %/C | |||
| THD | Total harmonic distortion | f = 3kHz, RL = 1.5kOhm to VDD/2, GBW = 0x1, GAIN = 0x1 | 88 | dB | |||
| f = 188Hz, RL = 1.5kOhm to VDD/2, GBW = 0x1, GAIN = 0x5 | 61 | ||||||