at TA = 25°C, VS = ±15 V,
RF = 348 Ω, G = +1 and RL = 2 kΩ (unless otherwise
noted)
VO = 3VRMS; Differential
Input and Output |
Figure 6-1 THD +
Noise vs Frequency
f =
1 kHz; Differential Input and Output |
Figure 6-3 THD +
Noise vs Output Voltage
SMPTE 4:1: 60Hz, 7kHz; DIN 4:1: 250Hz, 8kHz;
Differential Input and Output |
Figure 6-5 Intermodulation Distortion vs Output VoltageFigure 6-7 Voltage Noise vs Frequency Figure 6-9 Output Voltage vs Differential Load Resistance
VO = 3VRMS; Single-ended
Input to Differential Output |
Figure 6-2 THD +
Noise vs Frequency
f =
1 kHz; Single-ended Input to Differential Output |
Figure 6-4 THD +
Noise vs Output Voltage
SMPTE 4:1: 60Hz, 7kHz; DIN 4:1: 250Hz, 8kHz;
Differential Input and Output |
Figure 6-6 Intermodulation Distortion vs Output VoltageFigure 6-8 Current Noise vs Frequency Figure 6-10 Output Impedance vs Frequency