SBOS512E March 2010 – November 2020 OPA2365-Q1 , OPA365-Q1
PRODUCTION DATA
Some applications such as mutli-channels mid range radar need selection between channels. OPA2365-Q1 combined with ADS1115-Q1 fit very well for 2 channels radar selection. The circuit in Figure 8-6 shows the same band pass filter but the components can be modified for different desired band pass.
The DAS1115-Q1 inputs are set as differential. the inputs accept up the ±2 V. The OPA2365-Q1 flat gain is 100 so the input signal peak is 20 mV.
Figure 8-6 Driving the ADS1115-Q1