SBOSA42B June 2024 – December 2025 OPA2596
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Several standards exist with creepage and clearance guidance, but how the standards pertain to operational amplifiers and other integrated circuits is largely left to interpretation and internal requirements. The guidance distances are significantly affected by pollution degree, maximum voltage, and the underlying application. In the case of creepage, the comparative tracking index (CTI) rating of the insulating material is a major factor. Different design techniques exist to improve creepage and clearance if deemed necessary, including adding PBC grooves, conformal coating, and, or derating the operating voltage.
Texas Instruments offers modern packaging with small dimensions that are designed to minimize PCB area. However, the requirement to meet any creepage or clearance specifications depends on the designer’s interpretation and implementation of any relevant IEC or system-level standards. For more information on this topic, visit the Demystifying Clearance and Creepage Distance for High-Voltage End Equipment document.