SBOSA42B June 2024 – December 2025 OPA2596
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPAx596 is designed for use as an output driver stage with gain and provides a wide, bipolar supply voltage. Combined with the small size of the SOT23-5 package and the low power consumption, these features make this device a great choice for high-channel density systems, such as semiconductor test and manufacturing platforms where many channels are present. In this design example, the OPAx596 is configured for a gain of approximately 17V/V.
| PARAMETER | VALUE |
|---|---|
| Supply voltage | −42.5V to +42.5V |
| Input voltage | 0V to 5V |
| Output voltage | −42.5V to +42.5V |
| Gain | 17V/V |