Changes from Revision F (April 2010) to Revision G (December 2021)
- Added Device Information table, Pin Functions table, ESD Ratings table, Recommended Operating Conditions table, Thermal Information table, Overview section, Functional Block Diagram section, Feature Description section, Device Functional Modes section, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed the title of the Related Products section to Device Family
Comparison Table
Go
- Deleted Package/Ordering Information tableGo
- Changed the title of the Pin Configuration section to Pin
Configuration and Functions
Go
- Changed QFN to VQFN throughout the documentGo
- Changed all input pin current limit from ±30 mA to ±10 mAGo
- Added new thermal metric tableGo
- Changed SSBW across temperaure at G = 4 V/V from 260 MHz to 300 MHzGo
- Changed SSBW across temperaure at G = 8 V/V from 260 MHz to 300 MHzGo
- Added new specifications for LSBW at gain of 9 V/V and 8 V/VGo
- Changed LSBW at G = 4 V/V from 300 MHz to 144 MHz Go
- Changed Slew Rate specification from 3000 V/µs to 3500 V/µsGo
- Changed HD2 from -68 dBc to -70 dBcGo
- Changed HD3 from -72 dBc to -73 dBcGo
- Changed noninverting input current noise from 5.2 pA/√Hz to 3 pA/√HzGo
- Changed inverting input current noise from 35 pA/√Hz to 25 pA/√HzGo
- Changed crosstalk from -92 dBc to -85 dBcGo
- Changed typical noninverting input resistance from 1.5 MΩ to 3 MΩGo
- Changed minimum inverting input resistance from 16Ω to 10ΩGo
- Changed typical short circuit current limit from ±800 mA to ±1000 mAGo
- Changed typical closed-loop output impedance from 10 mΩ to 0.4 mΩGo
- Changed maximum quiescent current at full bias from 38 mA to 42 mAGo
- Changed maximum quiescent current across temperature at full bias from 42 mA to 46 mA Go
- Added +PSRR specificationGo
- Added AC performance data at 75% BiasGo
- Changed HD3 spec at 75% bias from -66 dBc to -72 dBcGo
- Changed maximum quiescent current at 75% bias from 29 mA to 31 mAGo
- Added AC performance data at 50% BiasGo
- Changed HD3 spec at 50% bias from -60 dBc to -70 dBcGo
- Quiescent current at 75% and 50% bias condition at room temperature and across temperature increased by 2mAGo
- Changed maximum quiescent current at full bias from 19 mA to 21 mAGo