SBOS969E October   2019  – May 2021 OPA2991 , OPA4991 , OPA991

PRODMIX  
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
    4. 6.4 Thermal Information for Single Channel
    5. 6.5 Thermal Information for Dual Channel
    6. 6.6 Thermal Information for Quad Channel
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Protection Circuitry
      2. 7.3.2  EMI Rejection
      3. 7.3.3  Thermal Protection
      4.     
      5. 7.3.4  Capacitive Load and Stability
      6. 7.3.5  Common-Mode Voltage Range
      7. 7.3.6  Phase Reversal Protection
      8. 7.3.7  Electrical Overstress
      9. 7.3.8  Overload Recovery
      10. 7.3.9  Typical Specifications and Distributions
      11. 7.3.10 Packages With an Exposed Thermal Pad
      12. 7.3.11 Shutdown
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Low-Side Current Measurement
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 TINA-TI (Free Software Download)
        2. 11.1.1.2 TI Precision Designs
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Support Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPAx991 family (OPA991, OPA2991, and OPA4991) is a family of high voltage (40-V) general purpose operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±125 µV, typ), low offset drift (±0.3 µV/°C, typ), low noise (10.5 nV/√ Hz and 1.8 µVPP), and 4.5-MHz bandwidth.

Unique features such as differential and common-mode input-voltage range to the supply rail, high output current (±75 mA), high slew rate (21 V/µs), high capacitive load drive (1 nF), and shutdown functionality make the OPAx991 a robust, high-performance operational amplifier for high-voltage industrial applications.

The OPAx991 family of op amps is available in micro-size packages (such as X2QFN, WSON, and SOT-553), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from
–40°C to 125°C.

Device Information
PART NUMBER (1)PACKAGEBODY SIZE (NOM)
OPA991SOT-23 (5)2.90 mm × 1.60 mm
SOT-23 (6)2.90 mm × 1.60 mm
SC70 (5)2.00 mm × 1.25 mm
OPA2991SOIC (8)4.90 mm × 3.90 mm
SOT-23-8 (8)2.90 mm × 1.60 mm
TSSOP (8)3.00 mm × 4.40 mm
VSSOP (8)3.00 mm × 3.00 mm
WSON (8)2.00 mm × 2.00 mm
X2QFN (10)2.00 mm × 1.50 mm
OPA4991SOIC (14)8.65 mm × 3.90 mm
TSSOP (14)5.00 mm × 4.40 mm
WQFN (16)(2)3.00 mm × 3.00 mm
X2QFN (14)2.00 mm × 2.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
Package is preview only.
GUID-CEF63BBC-21A5-4828-8C3B-C219676AD40C-low.gifOPAx991 in a High-Voltage, Multiplexed, Data-Acquisition System