SBOS556D June 2011 – August 2020 OPA171-Q1 , OPA2171-Q1 , OPA4171-Q1
PRODUCTION DATA
The input common-mode voltage range of the OPAx171-Q1 family of devices extends 100 mV below the negative rail and within 2 V of the top rail for normal operation.
This device can operate with full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail. The typical performance in this range is listed in Table 7-1.
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| Input common-mode voltage | (V+) – 2 | (V+) + 0.1 | V | ||
| Offset voltage | 7 | mV | |||
| Offset voltage vs temperature | 12 | µV/°C | |||
| Common-mode rejection | 65 | dB | |||
| Open-loop gain | 60 | dB | |||
| GBW | 0.7 | MHz | |||
| Slew rate | 0.7 | V/µs | |||
| Noise at f = 1kHz | 30 | nV/√ Hz | |||