SBOS926I January 2021 – March 2025 OPA2392 , OPA392 , OPA4392
PRODMIX
The OPAx392 family can be used with single or dual supplies from an operating range of VS = 1.7 V (±0.85 V) up to 5.5 V (±2.75 V). The offset voltage is trimmed at 5.0 V, however, the device maintains ultra-low offset voltages down to VS = 1.7 V.
Key parameters that vary over the supply voltage or temperature range are shown in the Typical Characteristics.