SBOS622D July   2018  – May 2025 OPA855

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Input and ESD Protection
      2. 8.3.2 Feedback Pin
      3. 8.3.3 Wide Gain-Bandwidth Product
      4. 8.3.4 Slew Rate and Output Stage
    4. 8.4 Device Functional Modes
      1. 8.4.1 Split-Supply and Single-Supply Operation
      2. 8.4.2 Power-Down Mode
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 TIA in an Optical Front-End System
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Optical Sensor Interface
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • Y|0
  • DSG|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Detailed Design Procedure

The OPA855 is decompensated and requires a high-frequency gain of 7 V/V or greater to be stable. Using the OPA855 in lower gains results in increased peaking and potential instability. Decompensated amplifiers are advantageous in TIA applications due the inherent characteristics of a TIA design. The zero and pole pair introduced by the input and feedback capacitances along with the feedback resistor increases the noise gain until the flattens out at a high gain with a magnitude shown in Equation 2.

Equation 2. 1 + C T O T C F

where

  • CTOT is the total input capacitance of the amplifier (includes photodetector capacitance and the common-mode and differential input capacitance of the amplifier)

  • CF is the feedback capacitance of the amplifier

A decompensated amplifier allows for benefits such as increased open loop gain, increased bandwidth, increased slew rate, and lower input-referred noise for the same quiescent current relative to the unity gain stable counterpart.

Similar to the concept described in Section 9.2.1.2, the rise time and the internal capacitance of the photodetector determines the closed-loop bandwidth. Both the closed-loop bandwidth and the transimpedance gain (RF) determine the necessary gain bandwidth (GBWP) of the amplifier. Table 9-1 shows the standard photodiode characteristics based on type of photodetector. Target values such as the system bandwidth and gain are calculated using these concepts with the chosen photodiode characteristics. Detailed explanations and equations can be found in the application reports discussed in Section 9.2.1.2.

Figure 9-5 shows the OPA855 configured as a TIA, with the optical sensor reverse biased so that the diode cathode is tied to the positive bias voltage. A RC filter can be used at the reverse bias node as a low-pass filter to eliminate high-frequency noise. The internal capacitance of photodetectors vary based on sensor type and the value of the applied reverse voltage. The setups between each sensor type slightly differs, but the connection to the amplifier is consistent throughout.

The difference between each optical design comprise choosing the feedback resistor to set the transimpedance gain, and the feedback capacitance to compensate for the additional input capacitance. With an 8-GHz GBWP, the OPA855 can accommodate very fast rise times to pair with emerging optical sensors to meet industry demands for faster optical detections.

The dc voltage bias at the noninverting input of the OPA855 shown in Figure 9-5 sets the common-mode voltage which maximizes the output swing of the system in mismatched power supply configurations. The dc bias is critical to avoid clipping or saturating the output stage of the amplifier. For the later stages, a fully differential amplifier (FDA) can be used to convert single-ended signal to a differential input to drive an analog-to-digital converter (ADC) as shown in Figure 9-1. Higher order filters can be added between the FDA and ADC for system noise reduction.

Figure 9-7 shows the performance that results from the design parameters provided in Table 9-1, and Figure 9-8 shows the general trends. Both figures depict the closed-loop bandwidth performance of the OPA855 configured as a TIA using different sensor types and gain configurations. Figure 9-7 shows the amplifier performance based on the chosen photodetector from the values provided in Table 9-1. PMTs and MPPCs have higher intrinsic gains, but requires a wide bandwidth to compensate for the higher internal capacitance. Whereas, PDs and APDs require higher gain configurations to achieve similar output voltage levels. The OPA855 can provide the bandwidth to accommodate for both optical challenges. Figure 9-7 shows a generic view of the amplifier performance as a function of sensor capacitance and transimpedance gain. Increasing the feedback resistance and input capacitance, decreases the closed-loop bandwidth. Throughout the trends, the amount of change in closed-loop bandwidth is consistent in relationship of the changes in both terms. A photodiode capacitance of 1 pF and a feedback resistance of 1 kΩ results in a very high closed-loop system bandwidth of 1.1 GHz.