SBOS622D July 2018 – May 2025 OPA855
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 9-1 shows the OPA855 configured as a transimpedance amplifier (U1) in a wide-bandwidth, optical front-end system. A second amplifier, the OPA859-Q1, configured as a unity-gain buffer (U2) sets a dc offset voltage to the THS4520. The THS4520 is used to convert the single-ended transimpedance output of the OPA855 into a differential output signal. The THS4520 drives the input of the ADS54J64, 14-bit, 1-GSPS analog-to-digital converter (ADC) that digitizes the analog signal.
Figure 9-1 OPA855 as a TIA in an Optical Front-End System