SBOS933I February 2019 – August 2021 OPA2990 , OPA4990 , OPA990
PRODUCTION DATA
The OPAx990 family (OPA990, OPA2990, and OPA4990) is a family of high voltage (40 V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300 µV, typ), and low offset drift (±0.6 µV/°C, typ).
Unique features such as differential and common-mode input voltage range to the supply rail, high short-circuit current (±80 mA), high slew rate (4.5 V/µs), and shutdown make the OPAx990 an extremely flexible, robust, and high-performance op amp for high-voltage industrial applications.
The OPAx990 family of op amps is available in micro-size packages (such as X2QFN, WSON, and SOT-553), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.
| PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| OPA990 | SOT-23 (5) | 2.90 mm × 1.60 mm |
| SOT-23 (6) | 2.90 mm × 1.60 mm | |
| SC70 (5) | 2.00 mm × 1.25 mm | |
| SOT-553 (5)(2) | 1.60 mm × 1.20 mm | |
| OPA2990 | SOIC (8) | 4.90 mm × 3.90 mm |
| SOT-23 (8) | 2.90 mm × 1.60 mm | |
| TSSOP (8) | 3.00 mm × 4.40 mm | |
| VSSOP (8) | 3.00 mm × 3.00 mm | |
| VSSOP (10) | 3.00 mm × 3.00 mm | |
| WSON (8) | 2.00 mm × 2.00 mm | |
| X2QFN (10) | 2.00 mm × 1.50 mm | |
| OPA4990 | SOIC (14) | 8.65 mm × 3.90 mm |
| TSSOP (14) | 5.00 mm × 4.40 mm | |
| WQFN (16) | 3.00 mm × 3.00 mm | |
| X2QFN (14) | 2.00 mm × 2.00 mm |
OPAx990 in a High-Voltage, Multiplexed, Data-Acquisition System