SCPS131J August   2005  – March 2021 PCA9555
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
    6. 6.6 I2C Interface Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Features
      1. 8.3.1 Power-On Reset (POR)
      2. 8.3.2 I/O Port
    4. 8.4 Device Functional Modes
      1. 8.4.1 Interrupt ( INT) Output
        1. 8.4.1.1 Interrupt Errata
          1. 8.4.1.1.1 INT Description
          2. 8.4.1.1.2 System Impact
          3. 8.4.1.1.3 System Workaround
    5. 8.5 Programming
      1. 8.5.1 I2C Interface
      2. 8.5.2 Register Map
        1. 8.5.2.1 Device Address
        2. 8.5.2.2 Control Register And Command Byte
        3. 8.5.2.3 Register Descriptions
        4. 8.5.2.4 Bus Transactions
          1. 8.5.2.4.1 Writes
          2. 8.5.2.4.2 Reads
  9. Application Information Disclaimer
    1. 9.1 Application Information
      1. 9.1.1 Typical Application
        1. 9.1.1.1 Design Requirements
        2. 9.1.1.2 Design Requirements
          1. 9.1.1.2.1 Minimizing ICC When I/O Is Used To Control Led
        3. 9.1.1.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power-On Reset Requirements
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.3-V to 5.5-V VCC operation. It provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].

The PCA9555 consists of two 8-bit Configuration (input or output selection), Input Port, Output Port, and Polarity Inversion (active high or active low operation) registers. At power on, the I/Os are configured as inputs. The system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
PCA9555 SSOP (24) DB 8.20 mm × 5.30 mm
SSOP (24) DBQ 8.65 mm × 3.90 mm
TVSOP (24) DGV 5.00 mm x 4.40 mm
SOIC (24) DW 15.4 mm x 7.50 mm
SSOP (24) PW 7.80 mm x 4.40 mm
VQFN (24) RGE 4.00 mm x 4.00 mm
For all available packages, see the orderable addendum at the end of the datasheet.
GUID-05AF6613-6EBE-4FFA-8753-38EB7F7B0FFF-low.gif Block Diagram